??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
CS351 - Compact box
Bill of material
REXROTH 0608830258 CS351
Order Number
0608830258
Typ
CS351
Lenght L1
252.5 mm
Lenght L2
6.4 mm
Width B1
210 mm
Width B2
160 mm
Height H1
358 mm
Height H2
295 mm
Height H3
42 mm
D1
6.4 mm
预览
3D
尺寸标注
2D
下载CAD模型