CS2YF140-1
SMC
bp2_specialty_cylinder
C..Y Smooth Cylinders
Powered by
CAD모델 선택
{smc/bp2_specialty_cylinder/c..y/cs2y_asmtab.prj},{NB=CS2YF140-1(0_0)},{MOUNTING=(F) Rod flange},{BORE=140},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD=},{STROKE=1},{POS=0},{SUFFIX=},{TYPE=},{OMSC=},{THREAD2=0},{SMAX=1600},{A=50},{AL=47},{B=157},{C=128},{D=32},{E=71.0},{F=43},{G=15},{J=M14x1.5},{V=15},{W=17},{K=15},{KA=27},{L=0},{M=13.0},{MM=M30x1.5},{N=30.5},{P=1/2},{S=98},{L1=1/5 stroke},{LB=0},{LD=0},{LH=0},{LS=0},{LT=0},{LX=0},{LY=0.0},{X=0},{Y=0},{FB=160},{FD=19},{FT=20},{FX=212},{FY=112},{FZ=255},{CB=0},{CD=0},{CT=0},{CX=0},{U=0},{RR=0},{Z=0},{Z1=0},{R=0.0},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{PPATH=cs2y/assembly/cs2y_asmsbl.prj},{ZZX1=221.0},{ZZX2=244.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
SMC
Description
CS2Y - Smooth Cylinder
Bill of material
CS2YF140-1
Mounting
(F) Rod flange
(F) Rod flange
Bore size
140
140
mm
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch type
N/A
N/A
Lead wire length
N/A
N/A
m
Number of auto switches
N/A
N/A
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Suffix for cylinder
(-) None
(A) With double-side cushion
(AJ) With double-side cushion & Nylon tarpaulin
(AK) With double-side cushion & Heat resistant tarpaulin
(H) With head cushion
(HJ) With head cushion & Nylon tarpaulin
(HK) With head cushion & Heat resistant tarpaulin
(J) Nylon tarpaulin
(JR) Nylon tarpaulin & With rod cushion
(K) Heat resistant tarpaulin
(KR) Heat resistant tarpaulin & With rod cushion
(R) With rod cushion
(-) None
(A) With double-side cushion
(AJ) With double-side cushion & Nylon tarpaulin
(AK) With double-side cushion & Heat resistant tarpaulin
(H) With head cushion
(HJ) With head cushion & Nylon tarpaulin
(HK) With head cushion & Heat resistant tarpaulin
(J) Nylon tarpaulin
(JR) Nylon tarpaulin & With rod cushion
(K) Heat resistant tarpaulin
(KR) Heat resistant tarpaulin & With rod cushion
(R) With rod cushion
Copper and fluorine-free
(-) None
(20) Copper and fluorine-free
(-) None
(20) Copper and fluorine-free
Made to order
(-) Without order
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
(-) Without order
(-XC4) With heavy duty scraper
(-XC35) With coil scraper
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성