??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cs2540_7r - Bel Power Solutions
Bill of material
CS2540-7R
Part Number
CS2540-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15/15VDC, 3.2/3.2A, Input 28-140VDC, Output Voltage Control Input
Power
96 W
Voltage Input
28-140 VDC
Output Voltage
15/15 VDC
Output Current
3.2/3.2 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models