??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cs1001_9ert - Bel Power Solutions
Bill of material
CS1001-9ERT
Part Number
CS1001-9ERT
Description
DC-DC Rugged Melcher™ Cassette, Power 82W, Output 5.1VDC, 16A, Input 28-140VDC, Inrush Current Limitation, Output Voltage Control Input, Current Share Control
Power
82 W
Voltage Input
28-140 VDC
Output Voltage
5,1 VDC
Output Current
16 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models