??
Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
SMC
Description
CS1/CDS1 - Air Cylinder/Standard Type Lube/Non-lube Type,Air-hydro Type
Bill of material
CS1F180-1N
Bore Size
mm
Mounting style
Built-in magnet
Type
Auto Switch
Lead wire length
Number of auto switches
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Tube material
Thread type
Rod boot
Cushion
Class 2 pressure vessel
Thread on/off
Rod style
Heat resistant specifications
Special scraper
Special material
Seal material
Rod side trunnion
Rod end bracket
Clevis pins with flat washer
Suffix
Previews
3D
Dimension
2D
Download CAD models