??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
CS. - Latches with lock
Bill of material
Latches with lock CS.30-36-35
Code
Description
D
23 mm
h
5 mm
l
16 mm
l1
mm
l2
mm
H
mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models