??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CS-KC 3000 V3 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS-KC 3000 025 V3,-,SKK 12R 1/8,G1/8,GPT
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
2945 daN
Initial Intermediate Forces (150 bar)
2945 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
2945 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
63 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
36 mm
VMAX
0.5 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
POWER COMPACT STROKE
Series
CS
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models