??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CS 770 V2 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS 770 016 V2
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
740 daN
Initial Intermediate Forces (150 bar)
740 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
740 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
32 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
20 mm
VMAX
0.5 m/s
Weight
kg
Vol
Max. pressure
150 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
POWER COMPACT STROKE
Series
CS
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models