??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Afag
Description
CS 12 - Compact slides
Bill of material
50300528 Compact slides CS 12/30-ED
Order number
Type
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Stroke limiter left
mm
Enter value for EAL
Stroke limiter left
mm
cm
inch
ft
Stroke limiter right
mm
Enter value for EAR
Stroke limiter right
mm
cm
inch
ft
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D
mm
Cylinder
2 x 10 mm
Stroke
mm
Max. ef. weight (carriage upside)
1200 g
Max. ef. weight (front side)
700 g
Stroke limiter
2 x 15 mm
Infotext
Information
Infotext
CTN Huttwil
84798992
CTN Amberg
84799070
CTN Hardt
Weight
kg
Previews
3D
Dimension
2D
Download CAD models