??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CS 1000 V1 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS 1000 016 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Compression Rate
Initial Force (150 bar)
1060 daN
Initial Intermediate Forces (150 bar)
1060 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
1060 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
38 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
20 mm
VMAX
0.5 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
POWER COMPACT STROKE
Series
CS
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models