??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SCHUNK
Description
CRT - File tool
Bill of material
SCHUNK-1427058 CRT 12-5
ID
1427058
Description
CRT 12-5
Further product information
To the product page
Adapter plate radial (to be orderes optionally)
Adapter plate axial (to be orderes optionally)
Choice File holder
File stroke
mm
Enter value for MAXFEILENHUB
File stroke
mm
cm
inch
ft
Max. compensation angle X
±1.8 °
max. compensation X
±8 mm
Max. compensation angle Y
±1.8 °
max. compensation Y
±8 mm
Axis fixation
integrated
Recommended compensation path
±4 mm
min./max. compensation force
18/62 N
min./max. compensation pressure
1/4.1 bar
File stroke
5 mm
Number of idle running strokes
12000 1/min
Operating pressure
6.200 bar
Noise emission
85 dB(A)
Max. air consumption
2.800 l/s
Tool holder
File holder Ø 5 mm
Air connection spindle
10 mm
Compensation air connection
4 mm
Weight
3.080 kg
Previews
3D
2D
Baixar modelos em CAD