??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
Bill of material
284584 21
Identnr
Article
WITTE-CENTRE ROTATING SPRING LOADED NEWXS16
dia
8.000 mm
B
50.000
C
12.000
D
24.000 mm
EMIN-EMAX
mm
F
M4 mm
WEIGHT
18.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
X90CrMoV18
MATERIAL
1.4112
SURFACE
Previews
3D
Dimension
2D
Download CAD models