目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
CRS-XZDZ1-WA-15-5B-25-R1-1L-N-N-N
IAI
Integrated Combination System
CRS Series
XZ Base mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/crs_series/xz_base_mounted/crs_xzdz_asmtab.prj},{NB=CRS-XZDZ1-WA-15-5B-25-R1-1L-N-N-N(000)},{TYPE=CRS-XZDZ},{COM=1},{ENTYPE=WA},{S1=150},{S1X=[150:800/50]},{XVERS=RCP6-WSA14C-W},{XGANTRY=0},{XFIXINGBRACKET=11719311-10},{OPTCD1=},{S2=50},{S2X=[50:300/50]},{ZVERS=RCP6-WSA14R-W},{OPTB2=B},{S3=250},{S3X=[250:500/50]},{YVERS=RCP6-WSA12LR},{CTR=R1},{LTC=1},{CT1=N},{CT2=N},{CT3=N},{OPTB4=},{WAXIS=WU-S},{OPTAFT=},{OPTWC=},{POSX=0},{POSZ=0},{POSY=0},{VER=2},{RBRACKET=11719406-10},{YRBRACKET=11719405-10},{YRRIB=11719407-10},{YCABLEBRACKET=11719420-10},{WUFIXINGBRACKET=11719418-10},{ZFIXINGBRACKET1=11719413-10},{ZFIXINGBRACKET2=11719412-10},{YFIXINGBRACKET1=11719414-10},{YFIXINGBRACKET2=-},{SCREW=1},{CABLEGUARDL=15},{PPATH=xz_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
CRS-XZDZ
Bill of material
CRS-XZDZ1-WA-15-5B-25-R1-1L-N-N-N
Series - Type
CRS-XZDZ
Combination
1
Encoder type
WA
1st axis - Stroke
1st axis - Cable direction
Standard
CJT : Upper
CJR : Right
CJL : Left
CJB : Bottom
Standard
CJT : Upper
CJR : Right
CJL : Left
CJB : Bottom
2nd axis - Stroke
2nd axis - Brake
B
3rd axis - Stroke
Controller
R1
Cable length
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1st Cable - track
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
2nd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
3rd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
R axis - Brake
No
Yes
No
Yes
Wrist Unit : Air fitting
No
Yes
No
Yes
Wrist Unit : cable collar
No
Yes
No
Yes
X axis : Slider position
Z axis : Slider position
Y axis : Slider position
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型