카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
CRS-XBB1-WA-5CJR-5-10B-R1-1L-N-N-N
IAI
Integrated Combination System
CRS Series
XY Base mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/crs_series/xy_base_mounted/crs_xbb_asmtab.prj},{NB=CRS-XBB1-WA-5CJR-5-10B-R1-1L-N-N-N(000)},{TYPE=CRS-XBB},{COM=1},{ENTYPE=WA},{S1=50},{S1X=[50:1100/50]},{XVERS=RCS4-WSA16C},{XGANTRY=0},{XFIXINGBRACKET=11719252-10},{OPTCD1=CJR},{S2=50},{S2X=[50:300/50]},{YVERS=RCS4-WSA14C},{YSLIDER=2},{YFIXINGBRACKET=11719259-10},{S3=100},{S3X=[100:200/50]},{ZVERS=RCS4-SA8R},{ZTRACK=2},{ZFIXINGBRACKET=11719263-10},{OPTB3=B},{CTR=R1},{LTC=1},{CT1=N},{CT2=N},{CT3=N},{CT3X='N', 'N : without Cable track', 'CT', 'CT : Cable track S Size' , 'CTM', 'CTM : Cable track M Size','CTL','CTL Cable track L Size'},{OPTB4=},{WAXIS=WU-M},{OPTAFT=},{OPTWC=},{POSX=0},{POSY=0},{POSZ=0},{PPATH=xy_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
IAI
Description
CRS-XBB
Bill of material
CRS-XBB1-WA-5CJR-5-10B-R1-1L-N-N-N
Series - Type
CRS-XBB
Combination
1
1
Encoder type
WA
1st axis - Stroke
1st axis - Cable direction
CJR : Right
CJT : Upper
CJL : Left
CJB : Bottom
CJR : Right
CJT : Upper
CJL : Left
CJB : Bottom
2nd axis - Stroke
3rd axis - Stroke
3rd axis - Brake
B
Controller
R1
Cable length
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1st Cable - track
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
2nd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
3rd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL Cable track L Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL Cable track L Size
R axis - Brake
No
Yes
No
Yes
Wrist Unit : Air fitting
No
Yes
No
Yes
Wrist Unit : cable collar
No
Yes
No
Yes
X axis : Slider position
Y axis : Slider position
Z axis : Slider position
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성