??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Cross Tee IR-M - Cross Tee IR-M
Bill of material
116603
Type
Level of detail
Suitable mounting rails
Suitable crossbars
MS 41/41 ; MS 41/52 ; MS 41/62
H
mm
B
43 mm
L
40 mm
d
11 mm
G
0.76 kg
Packaging
8 stuck
Order number
Previews
3D
2D
Download CAD models