2x R3 050 1x R3 HVK90
ERO
Führungsschienen
Powered by
CAD모델 선택
{ero/fuehrungsschienen/typ_r_asmtab.prj},{NB=2x R3 050 1x R3 HVK90_(0)},{ROLLENX=3.0},{ROLLENCAL=3.0},{E1=0.0},{TROLLEX=0},{A=18.0},{B=8.0},{E=3.0},{N=12.5},{M2=25},{F=3.5},{H=6.0},{J=3.2},{K=3.30},{MINHUB=50},{F1X=132},{F2X=160},{F1=132},{F2=160},{SCHIENENGROESSE=3},{ROLLENOLD=3},{E1E2= $E1E2X.},{ETYPX='','ohne','EV','EV','EH','EH (geeignet bei horinzontalem Einbau)','EVA','EVA (mit Filzabstreifer)'},{ETYPX2='','ohne','EV','EV','EH','EH (geeignet bei horinzontalem Einbau)'},{D=8.1},{R=3.5},{LX=50,75,100,125,150,175,200,225,250,275,300},{G=M4},{U=M3},{PPATH=../fuehrungen/typ_r/parts_r/typ_r_asmtpl.prj},{ROLLENKAEFIG=HVK},{ENDSTUECK=},{SATZART=S},{L1=50},{HUB=0},{HUBST=0.0},{OBERFLAECHE=},{BS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
ERO
Description
Cross roller guide Type R
Bill of material
2x R3 050 1x R3 HVK90
Typ/Schienengröße
3
3
Type of rollercage
HVK (Plastic)
H (Fine steel sheet)
V (Brass)
HVK (Plastic)
H (Fine steel sheet)
V (Brass)
Endpiece Type EV / Endscrew Type EH
Without
EV
EH (suitable for horizontal installation)
EVA (with felt wiper)
Without
EV
EH (suitable for horizontal installation)
EVA (with felt wiper)
Guide rail set
Guide rails with same length
unterschiedlich lange Führungsschienen
Guide rails with same length
unterschiedlich lange Führungsschienen
Rail length 1
50
75
100
125
150
175
200
225
250
275
300
50
75
100
125
150
175
200
225
250
275
300
mm
Rail length 2
50
50
mm
Required stroke
mm
값 입력 HUB
Required stroke
mm
cm
inch
ft
확인
Stroke-position in modell
mm
값 입력 HUBST
Stroke-position in modell
mm
cm
inch
ft
확인
Inlets rounded
-
Surface coating
No
Chemically nickel-plated
No
Chemically nickel-plated
Befestigungsschrauben einfuegen
No
Ja
No
Ja
Partition
5.0
5.0
mm
Cage length
47.0
47.0
mm
Number of roller in cage
9.0
9.0
Dimension A
18.0
18.0
mm
Dimension B
8.0
8.0
mm
Dimension D
8.1
8.1
mm
Dimension P
2.0
2.0
mm
Dimension O
2.0
2.0
mm
Dimension Q
4.0
4.0
mm
Wiper
2
2
mm
Dimension R
3.5
3.5
mm
Dimension E
3.0
3.0
mm
Dimension N
12.5
12.5
mm
Dimension M guide 1
25.0
25.0
mm
Dimension M guide 2
25.0
25.0
mm
Thread
M4
M4
Dimension H
6.0
6.0
mm
Dimension J
3.2
3.2
mm
Dimension K
3.30
3.30
mm
Dimension U
M3
M3
Weight rail 1
23
23
g
Weight rail 2
23
23
g
max. load (dyn)
1188
1188
N
max. load (stat)
1440
1440
N
For more information, see graphic
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성