??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
TE Connectivity
Description
Crimp Wire Pins, Tabs & Ferrules
Bill of material
165167-1
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Barrel Type
WireCable Type
Sealable
Insulated
Plating Material
Double Wire
Terminal & Splice Type
Terminal Type
Terminal Orientation
Terminal Length
Wire Insulation Support
Wire Insulation Diameter
Max
Accepts Wire Insulation Diameter Range
Wire Size
AWG
Wire Size
mm2
Wire Size
CMA
Barrel Inside Diameter
Material Thickness
Overall Length
Strip Length
2-Wire Size
AWG
2-Wire Size
mm2
Operating Temperature Range
Heavy Duty
No
Packaging Method
Packaging Quantity
Barrel Color
Support Style
Finish
Pin Diameter
Bullet Terminal
Comment
Barrel Inside Diameter
mm
Barrel Inside Diameter
in
Insulation Material
Insulation Color
Insulation Sleeve Material
Sleeve Material
Tab Thickness
Connects To
Plating Thickness
uin
Tab Width
Shape Description
Pin Type
Pin Style
DIN Wire Size
mm2
Alias #
Operating Temperature Range
C
Operating Temperature Range
F
Strip Orientation
Terminal Length
mm
Bullet Diameter
mm
Previews
3D
2D
Download CAD models