??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 8,5 - 9,5mm
Bill of material
HARTING 61030005165
Product number of the Manufacturer
61030005165
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 8.5 mm, Outer diameter: ‌9.5 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 8.5 mm, Outer diameter: ‌9.5 mm
Manufacturer Type Description
Crimp flange for Hood 50P 8,5 - 9,5mm
Alternative product number
61 03 000 5165
Manufacturer Name
HARTING
Delivery Time
94
Product type
Crimp flange for Hood 50P 8,5 - 9,5mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 8.5 mm, Outer diameter: ‌9.5 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 8.5 mm, Outer diameter: ‌9.5 mm
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model