??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 7,0 - 8,0mm
Bill of material
HARTING 61030005069
Product number of the Manufacturer
61030005069
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 7 mm, Outer diameter: ‌8 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 7 mm, Outer diameter: ‌8 mm
Manufacturer Type Description
Crimp flange for Hood 50P 7,0 - 8,0mm
Alternative product number
61 03 000 5069
Manufacturer Name
HARTING
Delivery Time
31
Product type
Crimp flange for Hood 50P 7,0 - 8,0mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 7 mm, Outer diameter: ‌8 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 7 mm, Outer diameter: ‌8 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD