??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 6,0 - 7,0mm
Bill of material
HARTING 61030005067
Product number of the Manufacturer
61030005067
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 6 mm, Outer diameter: ‌7 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 6 mm, Outer diameter: ‌7 mm
Manufacturer Type Description
Crimp flange for Hood 50P 6,0 - 7,0mm
Alternative product number
61 03 000 5067
Manufacturer Name
HARTING
Delivery Time
35
Product type
Crimp flange for Hood 50P 6,0 - 7,0mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 6 mm, Outer diameter: ‌7 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 6 mm, Outer diameter: ‌7 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models