您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 61030005063
HARTING
Interface connectors
D-Sub Subminiature D connectors
Accessories
Powered by
CAD模型選擇
{harting_qs/1/17/61/18127.prj},{NB=61030005063},{MANUID=61030005063},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/05/09/4f61030000070.tif__web.png},{DESCSHORT=Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm},{DESCLONG=Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm},{MANUTYPEDESC=Crimp flange for Hood 50P 3,5 - 4,5mm},{SUPPLIERALTNO=61 03 000 5063},{MANUNAME=HARTING},{DELTIME=31},{AAO057=Crimp flange for Hood 50P 3,5 - 4,5mm},{AAU734=Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm},{AAW338=Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm},{COO=HU},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=357}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 3,5 - 4,5mm
Bill of material
HARTING 61030005063
Product number of the Manufacturer
61030005063
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm
Manufacturer Type Description
Crimp flange for Hood 50P 3,5 - 4,5mm
Alternative product number
61 03 000 5063
Manufacturer Name
HARTING
Delivery Time
31
Product type
Crimp flange for Hood 50P 3,5 - 4,5mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 3.5 mm, Outer diameter: 4.5 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型