??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 3,0 - 4,0mm
Bill of material
HARTING 61030005062
Product number of the Manufacturer
61030005062
Preview
Short Description
Crimp flange, D-Sub 5, Inner diameter: 3 mm, Outer diameter: ‌4 mm
Long Description
Crimp flange, D-Sub 5, Inner diameter: 3 mm, Outer diameter: ‌4 mm
Manufacturer Type Description
Crimp flange for Hood 50P 3,0 - 4,0mm
Alternative product number
61 03 000 5062
Manufacturer Name
HARTING
Delivery Time
31
Product type
Crimp flange for Hood 50P 3,0 - 4,0mm
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 3 mm, Outer diameter: ‌4 mm
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 3 mm, Outer diameter: ‌4 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD