??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CRE-30 - 30中心孔6.8系列铝型材--连接件-三维连接件
Bill of material
CRE-30
Bestellnummer
CODE
CRE
syxc
30系列
GGB
Q
0
LM
-
LD
-
DQ
-
TD
-
M1
30
M
M6
A
30 mm
L
25 mm
E
10 mm
C
5 mm
B
16.0 mm
N
8 mm
F
18.0 mm
T
6.0 mm
R
2.5 mm
weight
60.9 g
ZJ
-
PDF
cre-30.pdf
K
6.0 mm
K1
2.0 mm
K2
16.0 mm
H
45.0 mm
K3
33.0 mm
K4
6.0 mm
Previews
3D
Dimension
2D
Download CAD models