??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Special Springs
Description
CRD 8000 - Manifold System
Bill of material
CRD 8000 - 4.00 - A(0)
-
Stroke
mm
Total length
mm
Thread
mm
Reserves stroke
2.8 mm
Diameter
109.5 mm
Pressure
103 - 138 bar
Pressure min.
25 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Initial force
6000 - 8000 daN
Surface
50.27 cm^2
Weight
Kg
Thread dimensions
M 100 X 2
Previews
3D
Dimension
2D
Download CAD models