??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Special Springs
Description
CRD 750 - Manifold System
Bill of material
CRD 750 - 1.50 - A(0)
-
Stroke
mm
Total length
mm
Thread
mm
Reserves stroke
2.4 mm
Diameter
40.6 mm
Pressure
103 - 138 bar
Pressure min.
25 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Initial force
500 - 750 daN
Surface
4.91 cm^2
Weight
Kg
Thread dimensions
1 5/16-12 UN
Previews
3D
Dimension
2D
Download CAD models