??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 7
HELP_VARIABLE
Company
American Cylinder
Description
CR Series - Corrosion Resistant Air Cylinders
Bill of material
1062SNSC-0.50
Part No.
Bore Size
Inch
Cap Material
Action Type
Mounting Style
Stroke Length Selection
Stroke Length
Inch
Rod Extension
Pivot Style
Port Orientation
Bumpers
Seal Compound
Lubrication
Quad-X Wiperseal
Quad-X Piston
Rod End
Foot Brackets
Pivot Bracket
Rod Clevis
Mounting Nut
Length
Inch
Length2
0.00 Inch
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
Inch
J
K
Inch
L
Inch
M
Inch
N
Inch
P
R
Inch
S
0.00 Inch
T
0.00 Inch
U
0.00 Inch
V
-
X
0.00 Inch
BL1
Inch
BL2
Inch
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés