CQP2B40-5S
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cq2/cqp2s_asmtab.prj},{NB=CQP2B40-5S(0_0_0)},{CQ2TY=CQP2S},{BORE=40},{MOUNT=(B) Basic},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=5},{SMAX=10},{POS=0},{THREAD=},{METHOD=S},{BODY=},{STOP=0},{OMSC=},{THREAD2=0},{C=13},{D=16},{E1=0.0},{E2=0},{H=M8 x 1.25},{HN=8},{HP=1.25},{I=69},{J=10.0},{K=14},{N=5.5},{O=9 depth 7},{ON=9.0},{OD=7.0},{S=72.0},{U=36.0},{W=62.0},{Z=30},{B1=22},{C1=20.5},{H1=8},{MM=M14 x 1.5},{MMN=14},{MMP=1.50},{X=23.5},{PPATH=cqp2s/cqp2s_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
SMC
Description
CQP2S/CDQP2S - Axial Piping/Single Acting Spring Return/Extend
Bill of material
CQP2B40-5S
Bore size
40
40
mm
Mounting type
(B) Basic
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Switch sign
N/A
N/A
Cylinder stroke
mm
값 입력 STROKE
Cylinder stroke
mm
cm
inch
ft
확인
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Port thread
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Method
(S) Single action : Push
(T) Single action : Pull
(S) Single action : Push
(T) Single action : Pull
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
Stroke option
Standard stroke
Standard stroke
Comment
-
Made to Order
(-) None
(-XC6) Piston rod/Retaining ring/Rod end nut material: Stainless steel
(-XC36) With boss on rod end
(-XC85) Grease for food processing machines
(-) None
(-XC6) Piston rod/Retaining ring/Rod end nut material: Stainless steel
(-XC36) With boss on rod end
(-XC85) Grease for food processing machines
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성