??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cq1701_7r - Bel Power Solutions
Bill of material
CQ1701-7R
Part Number
CQ1701-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24VDC, 5.5A, Input 33.6-75VDC, Output voltage control input
Power
132 W
Voltage Input
33.6-75 VDC
Output Voltage
24 VDC
Output Current
5,5 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models