??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cq1101_7 - Bel Power Solutions
Bill of material
CQ1101-7
Part Number
CQ1101-7
Description
DC-DC Rugged Melcher™ Cassette, Power 82W, Output 3.3VDC, 25A, Input 33.6-75VDC
Power
82 W
Voltage Input
33.6-75 VDC
Output Voltage
3,3 VDC
Output Current
25 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models