??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWWK, CPSHWK - Couplings - High Rigidity Disk Type (Outer Dia. 65) - For Servo Motors - Both Sides Key Grooves
Bill of material
CPSWWK65-15-15
Part No.
CPSWWK65-15-15
Type Selection
Material of Body
1045 Carbon Steel
Material of Disk
301 Stainless Steel CSP
Accessories
Clamp Bolts, Set Screws
D
65 mm
d1 Selection
mm
d2 Selection
mm
Clamp Bolt Size
M6x20
Clamp Bolt Tightening Torque
15.7 N*m
Previews
3D
Dimension
2D
Download CAD models