??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWN87 - Couplings - High Rigidity Double Disk Type (Outer Dia. 87) - For Servo Motors - Both Sides Clamping Keyless
Bill of material
CPSWN87-25-25
Part No.
CPSWN87-25-25
Material of Body
1045 Carbon Steel
Material of Disk
SUS301CSP
Accessories
Lock Bolt Set Screws
D
87 mm
d1 Selection
mm
d2 Selection
mm
D1 (d1)
62 mm
D1 (d2)
62 mm
P.C.D. (d1)
50 mm
P.C.D. (d2)
50 mm
M Lock Bolt
M6X30
Lock Bolt Tightening Torque
13.7 N*m
Previews
3D
Dimension
2D
Download CAD models