??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWN, CPSHN, CPAWN, CPAHN - Couplings - High Rigidity Disk Type (Outer Dia. 65) - For Servo Motors - Both Sides Clamping Keyless
Bill of material
CPSWN65-15-15
Part No.
CPSWN65-15-15
Type Selection
Material of Body
Surface Treatment of Body
-
Material of Disk
301 Stainless Steel CSP
Accessories
Lock Bolts, Clamp Bolts
D
65 mm
d1 Selection
mm
d2 Selection
mm
L1 (d1)
26.5 mm
L1 (d2)
26.5 mm
L2
5.5 mm
D1 (d1)
41 mm
P.C.D. (d1)
29 mm
D1 (d2)
41 mm
P.C.D. (d2)
29 mm
Lock Bolt (Clamping Keyless) Size (d1)
M5x25
Lock Bolt (Clamping Keyless) Tightening Torque (d1)
6.0 N*m
Lock Bolt (Clamping Keyless) Size (d2)
M5x25
Lock Bolt (Clamping Keyless) Tightening Torque (d2)
6.0 N*m
Clamp Bolt (Clamping) Size
M6x20
Clamp Bolt (Clamping) Tightening Torque
15.7 N*m
Previews
3D
Dimension
2D
Download CAD models