??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWMK, CPSHMK - Couplings - High Rigidity Disk Type (Outer Dia. 65) - For Servo Motors - One Side Clamping Keyless, One Side Key Groove
Bill of material
CPSWMK65-15-15
Part No.
CPSWMK65-15-15
Type Selection
Material of Body
1045 Carbon Steel
Material of Disk
301 Stainless Steel CSP
Accessories
Clamp Bolts, Lock Bolts, Set Screws
D
65 mm
d1 Selection
mm
d2 Selection
mm
L1
26.5 mm
L2
5.5 mm
D1
41 mm
P.C.D.
29 mm
Lock Bolt Size
M5x25
Lock Bolt (Clamping Keyless) Tightening Torque
6.0 N*m
Clamp Bolt Size
M6x20
Clamp Bolt (Clamping) Tightening Torque
15.7 N*m
Previews
3D
Dimension
2D
Download CAD models