??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWC87 - Couplings - High Rigidity Double Disc Type (Outer Dia. 87) - For Servo Motors - Clamping Type
Bill of material
CPSWC87-20-20
Part No.
CPSWC87-20-20
Material of Body
1045 Carbon Steel
Material of Disk
SUS301CSP
Accessories
Lock Bolt Set Screws
D
87 mm
d1 Selection
mm
d2 Selection
mm
M Lock Bolt
M8x25
Lock Bolt Tightening Torque
28 N*m
Previews
3D
Dimension
2D
Download CAD models