??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
CPSHWK87 - Couplings - High Rigidity Single Disk Type (Outer Dia. 87) - For Servo Motors - Both Sides Key Grooves Type
Bill of material
CPSHWK87-20-20
Part No.
CPSHWK87-20-20
Material of Body
1045 Carbon Steel
Material of Disk
Stainless Steel 301CSP
Accessories
Set Screws
D
87 mm
d1 Selection
mm
d2 Selection
mm
M Set Screw (d1)
M5
M Set Screw (d2)
M5
Set Screw Tightening Torque (d1)
4 N*m
Set Screw Tightening Torque (d2)
4 N*m
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей