??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CPSHS, CPAHS - Couplings - High Rigid Clamping for Servo Motor - Single Disk
Bill of material
CPSHS40-10-10
Part No.
CPSHS40-10-10
Material of Main Body
Surface Treatment of Main Body
-
Material of Disc
Stainless Steel SUS301CSP
Accessories
Hex Socket Head Cap Screw, Lock Bolt
D
40 mm
d1 Selection
mm
d2 Selection
mm
L2
18 mm
L3
3.4 mm
D1
32 mm
P.C.D.
23 mm
Lock Bolts Size
M4x18
Lock Bolts Tightening Torque (Nm)
3.5
Clamp Bolt Size
M4x10
Clamp Bolt Tightening Torque (Nm)
3.5
Previews
3D
Dimension
2D
Download CAD models