??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
CPSHMK87 - Couplings - High Rigidity Single Disk Type (Outer Dia. 87) - For Servo Motors - One Side Clamping Keyless - One Side Key Groove
Bill of material
CPSHMK87-25-20
Part No.
CPSHMK87-25-20
Material of Body
1045 Carbon Steel
Material of Disk
Stainless Steel 301CSP
Accessories
Lock Bolt Set Screws
D
87 mm
d1 Selection
mm
d2 Selection
mm
D1
62 mm
P.C.D.
50 mm
M Lock Bolt (Clamping Keyless)
M6X30
Lock Bolt Tightening Torque (Clamping Keyless)
13.7 N*m
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей