??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
CPS030 - CPS Cable Chain
Bill of material
CPS030.15.R38/B1-255L.
Type
CPS030
Outer Height
26 mm
Inner Height
19 mm
Outer Width
mm
Inner Width
mm
Radius
mm
Chain Length
mm
No. of Link
LP
240.0 mm
Stroke Range
mm
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
Bracket Type
Pitch
30 mm
ESD
Previews
3D
Dimension
2D
Download CAD models