??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SAMLO
Description
CPNA - Slit Type Couplings-Setscrew Type
Bill of material
CPNA-D18-A3-B3
typecode
CPNA
D
A
B
L
F
Clamp Screw
Tightening Torque
N·m
Allowable Torque
N·m
Max. Torque
N·m
Max. Rotational Speed
20000 rpm
Moment of Inertia
kg·m²
Static Torsional Spring Constant
N·m/rad
Lateral Misalignment
0.15 mm
Angular Misalignment
3 °
Axial Misalignment
±0.15 mm
Mass
g
catalog
cpna.jpg
Previews
3D
Dimension
2D
Download CAD models