??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM87 - European style casters/fixed type/allowable load of 700~1000KG
Bill of material
CPM87-D125-BE
Code
CPM87
Support type
fixed type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
-
Wheel material
nylon(Wheel part code:BE),polyurethane(Wheel part code:AD)
Wheel color
white(Wheel part code:BE),light brown(Wheel part code:AD)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
170 mm
F
50 mm
A
135 mm
B
110 mm
C
105 mm
E
84 mm
E1
76 mm
d
11 mm
Allowable load
700 kg
Reference weight
2.38 kg
Website Link
Website Link
PPATH
cpm87/assem/cpm87_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models