??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM85_86 - European style casters/flat bottomed movable type/allowable load of 700~1000KG
Bill of material
CPM85-D125-BE
Code
Support type
flat bottomed movable type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
Wheel material
nylon(Wheel part code:BE),polyurethane(Wheel part code:AD)
Wheel color
white(Wheel part code:BE),light brown(Wheel part code:AD)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
170 mm
F
50 mm
A
135 mm
B
110 mm
C
105 mm
E
84 mm
E1
76 mm
d
11 mm
R
110.5 mm
R1
130 mm
Allowable load
700 kg
Reference weight
kg
Website Link
Website Link
PPATH
cpm85_86/assem/cpm85_86_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models