??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM79_80 - European style casters with flat bottomed movable type allow a load of 500-900KG
Bill of material
CPM79-D125-BE
code
Bracket Type
Flat bottomed activity type
Bracket material
Q235A
bracket surface treatment
galvanization
Bracket Brake Form
D
mm
wheel code
Wheel material
nylon
Wheel color
white
Wheel bearing
Double ball bearing
H
170 mm
F
50 mm
A
135 mm
B
110 mm
C
105 mm
E
84 mm
E1
76 mm
d
11 mm
R
116.5 mm
R1
165 mm
allowable load
500 kg
reference weight
kg
weblink
weblink
L2
63
Previews
3D
Dimension
2D
Download CAD models