??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM72_71 - European style fixed casters with allowable load of 160-300kg
Bill of material
CPM70-D100-AR
code
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
galvanization
Bracket Brake Form
D
mm
wheel code
AR
Wheel material
polyurethane
Wheel color
red
Wheel bearing
Double ball bearing
H
128 mm
F
32 mm
A
105 mm
B
80 mm
C
80 mm
C1
76 mm
E
60 mm
E1
0 mm
d
9.5 mm
R
88.0 mm
R1
124 mm
allowable load
160 kg
reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models