??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM67 - European style casters/fixed type/allowable load of 180-700KG
Bill of material
CPM67-D75-BE
code
CPM67
Support type
fixed type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
-
Wheel material
nylon(Wheel part code:BE),polyurethane(Wheel part code:AD)
Wheel color
white(Wheel part code:BE),light brown(Wheel part code:AD)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
118 mm
F
32 mm
A
100 mm
B
88 mm
C
80 mm
C1
75 mm
E
60 mm
E1
55 mm
t
5.5 mm
Allowable load
300 kg
Reference weight
0.83 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models