??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
CPDT - Couplings - Disc, for Servo Motor - Single Disk
Bill of material
CPDT25-6-6
Part Number
Material of Body
Aluminum Alloy
Material of Disk-Pin
Stainless Steel
Surface Treatment of Body
Clear Anodize
Accessories
Hex Socket Head Cap Screw
D
mm
Shaft Hole Diameter Left Shaft
LDC 1mm Increment
mm
d1 Selection
mm
Shaft Hole Diameter Right Shaft
RDC 1mm Increment
mm
d2 Selection
mm
LK Key Groove
LK
0 mm
RK Key Groove
RK
0 mm
L
mm
l
mm
d3
mm
F
mm
G
mm
M Clamp Screw
T Clamp Screw Tightening Torque
N*m
Previews
3D
Dimension
2D
Download CAD models