??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
CPDD - Couplings - Disc, Clamping - Double Disk
Bill of material
CPDD40-8-8
Part Number
Material of Body
Aluminum Alloy
Material of Disk-Pin
Stainless Steel
Surface Treatment of Body
Clear Anodize
Accessories
Hex Socket Head Cap Screw
D
mm
Shaft Hole Diameter Left Shaft
LDC 0.1mm Increment
mm
d1 Selection
mm
Shaft Hole Diameter Right Shaft
RDC 0.1mm Increment
mm
d2 Selection
mm
LK Key Groove
LK
0 mm
RK Key Groove
RK
0 mm
L
mm
l
mm
l1
mm
D1
mm
M Clamp Screw
T Clamp Screw Tightening Torque
N*m
A d1 Side
mm
A d2 Side
mm
F
mm
Previews
3D
Dimension
2D
Download CAD models