??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpa500_4530g - Bel Power Solutions
Bill of material
CPA500-4530G
Part Number
CPA500-4530G
Description
AC-DC Power Supply for CompactPCI® Systems, Power 500W, Output 5/3.3/12/-12VDC , 50/60/12/4A, Input 90-264VAC
Power
500 W
Voltage Input
90-264 VAC
Output Voltage
5/3.3/12/-12 VDC
Output Current
50/60/12/4 A
Operating Temperature
-40 to 50 °C
Previews
3D
2D
Download CAD models