??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpa250_4530g - Bel Power Solutions
Bill of material
CPA250-4530G
Part Number
CPA250-4530G
Description
AC-DC Power Supply for CompactPCI® Systems, Power 250W, Output 5/3.3/12/-12VDC , 40/40/5.5/2A, Input 90-264VAC
Power
250 W
Voltage Input
90-264 VAC
Output Voltage
5/3.3/12/-12 VDC
Output Current
40/40/5.5/2 A
Operating Temperature
-40 to 50 °C
Previews
3D
2D
Download CAD models