CP5M-8
WMBerg
METRIC
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/pins/mf33.prj},{NB=CP5M-8},{PN=CP5M-8},{DES=Spring Pin},{CN=Master Inch/Metric Catalog},{CP=F33},{MAT=Stainless Steel DIN 1.4021},{D=2.3},{L=12},{DS=2.0},{SD=6.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
WMBerg
Description
CP5M - Roll or Spring Pins - Stainless Steel DIN 1.4021
Bill of material
CP5M-8
Product No.
CP5M-8
CP5M-8
Description
Spring Pin
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4021
Min. Diameter ØD
2.3
2.3
mm
Length
12
12
mm
Drill Size
2.0
2.0
mm
Ref. Shaft Diameter
6.00
6.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型