??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cp4660_9rg - Bel Power Solutions
Bill of material
CP4660-9RG
Part Number
CP4660-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 24/24/24/24VDC, 2/2/2/2A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
33.6-75 VDC
Output Voltage
24/24/24/24 VDC
Output Current
2/2/2/2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models